Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X4MX2PTS |
| End size 1 | -2 |
| End type 1 | Male ORB BSPP |
| End type 2 | Female push to connect |
| Item type | Adapter-elbow |
| Product height in | 0.965 |
| Product height mm | 24.500 |
| Product length in | 0.925 |
| Product length mm | 23.500 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.472 |
| Product width mm | 12.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975564011 |
