Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X4MX5MMS |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male barb |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 1169 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975564042 |
