Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X4X4 |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.10 |
| End size 2 | -4 |
| End type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.547 |
| Hex size 1 MM | 13.9 |
| Hex size 5 IN | 0.344 |
| Item type | Adapter-elbow |
| Product height in | 0.965 |
| Product height mm | 24.511 |
| Product material | Brass |
| Product serial name | 1169 |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036181 |
