Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X5MX2PT |
| End size 1 | -5 |
| End size 2 | -2 |
| End Type 1 | Female push to connect |
| End type 2 | Male BSPP bonded seal |
| Hex size 1 IN | 0.350 |
| Hex size 1 MM | 8.900 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 1169 |
| Thread sealant | No |
| Thread size 2 | G 1/8 |
| Tube outside diameter 1 IN | 0.200 |
| Tube outside diameter 1 MM | 5.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975561645 |
