Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X6MX2PTS |
| End size 1 | -6 |
| End size 2 | -2 |
| End type 1 | Female push to connect |
| End type 2 | Male BSPP bonded seal |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.0 |
| Item type | Adapter-elbow |
| Product height in | 1.057 |
| Product height mm | 26.850 |
| Product length in | 1.024 |
| Product length mm | 26.000 |
| Product material | Brass |
| Product serial name | 1169 |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Thread sealant | No |
| Thread size 2 | G 1/8-28 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975564110 |
