Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1169X6X6 |
| Drop dimension IN | 1.040 |
| Drop dimension MM | 26.40 |
| End size 2 | -6 |
| End type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Hex size 5 IN | 0.515 |
| Item type | Adapter-elbow |
| Product height in | 1.295 |
| Product height mm | 32.893 |
| Product material | Brass |
| Product serial name | 1169 |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036266 |
