Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-01001-04 |
| End size 1 | -4 |
| Item type | Adapter-plug |
| Product height in | 0.465 |
| Product height mm | 11.810 |
| Product length in | 0.815 |
| Product length mm | 20.700 |
| Product material | Nylon 6 |
| Product width in | 0.465 |
| Product width mm | 11.810 |
| Thread sealant | No |