Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-01001-08 |
| End size 1 | -8 |
| Item type | Adapter-plug |
| Product height in | 0.745 |
| Product height mm | 18.920 |
| Product length in | 0.990 |
| Product length mm | 25.150 |
| Product material | Nylon 6 |
| Product width in | 0.745 |
| Product width mm | 18.920 |
| Thread sealant | No |