Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-01001-10 |
| End size 1 | -10 |
| Item type | Adapter-plug |
| Product height in | 0.830 |
| Product height mm | 21.080 |
| Product length in | 1.240 |
| Product length mm | 31.500 |
| Product material | Nylon 6 |
| Product serial name | 117 |
| Product width in | 0.830 |
| Product width mm | 21.080 |
| Thread sealant | No |