Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 117-01006-90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Item type | Other element |
| Product height in | 0.629 |
| Product height mm | 15.977 |
| Product length in | 0.510 |
| Product length mm | 12.950 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.629 |
| Product width mm | 15.977 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314260 |
| Proposition 65 | Cancer and Reproductive Harm |