Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-01404 |
| End size 1 | -4 |
| End size 2 | -4 |
| Item type | Other element |
| Product height in | 0.466 |
| Product height mm | 11.840 |
| Product length in | 0.305 |
| Product length mm | 7.750 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.466 |
| Product width mm | 11.840 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314314 |
| Proposition 65 | Cancer and Reproductive Harm |