Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-02066 |
| End size 1 | -6 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-straight |
| Product length in | 0.850 |
| Product length mm | 21.590 |
| Product material | Brass |
| Product serial name | 117 |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |