Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-02088 |
| End size 1 | -8 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-straight |
| Product length in | 0.870 |
| Product length mm | 22.100 |
| Product material | Brass |
| Product serial name | 117 |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |