Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-02204-97 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Item type | Adapter-straight |
| Product height in | 0.559 |
| Product height mm | 14.200 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.559 |
| Product width mm | 14.200 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314352 |