Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-02208-97 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Item type | Other element |
| Product height in | 0.811 |
| Product height mm | 20.600 |
| Product length in | 1.060 |
| Product length mm | 26.930 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.811 |
| Product width mm | 20.600 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314369 |