Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-02264-97 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Male 45 degree inverted flare |
| Item type | Adapter-straight |
| Product height in | 0.625 |
| Product height mm | 15.870 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.625 |
| Product width mm | 15.870 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025803 |