Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-02280-97 |
| End size 1 | -10 |
| End size 2 | -8 |
| End Type 1 | Male 45 degree inverted flare |
| End type 2 | Q-CAB |
| Item type | Other element |
| Product height in | 0.910 |
| Product height mm | 23.110 |
| Product length in | 1.665 |
| Product length mm | 42.300 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.910 |
| Product width mm | 23.110 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314413 |