Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-02466 |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 26.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Q-CAB |
| Item type | Adapter-elbow |
| Product height in | 1.409 |
| Product height mm | 35.790 |
| Product length in | 1.433 |
| Product length mm | 36.400 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.700 |
| Product width mm | 17.780 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |