Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-02488-03 |
| Drop dimension IN | 1.240 |
| Drop dimension MM | 31.50 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male push to connect |
| Item type | Adapter-elbow |
| Product length in | 1.523 |
| Product length mm | 38.685 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.870 |
| Product width mm | 22.100 |
| Seal material | Ethylene propylene (EPDM) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |