Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-04906 |
| Item type | Other element |
| Product height in | 0.582 |
| Product height mm | 14.780 |
| Product length in | 0.600 |
| Product length mm | 15.240 |
| Product serial name | 117 |
| Product width in | 0.582 |
| Product width mm | 14.780 |
| Thread sealant | No |