Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-09004-03 |
| End size 1 | -6 |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Item type | Nut |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.940 |
| Product length mm | 23.876 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025841 |