Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-09005 |
| End size 1 | -6 |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Nut |
| Material | Brass |
| Product height in | 1.380 |
| Product height mm | 35.050 |
| Product length in | 0.936 |
| Product length mm | 23.770 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 1.380 |
| Product width mm | 35.050 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314499 |
