Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 117-09006-03 |
| End size 1 | -8 |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.8 |
| Item type | Nut |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.255 |
| Product length mm | 31.870 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
| Thread size 1 | 1 1/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314512 |
