Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-10302-36 |
| End size 2 | -2 |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Item type | Nut |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 0.463 |
| Product length mm | 11.760 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.438 |
| Product width mm | 11.113 |
| Thread sealant | Yes |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307668 |