Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-10366 |
| End size 2 | -6 |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Item type | Nut |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 0.678 |
| Product length mm | 17.221 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |