Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-20308-03 |
| End size 1 | -12 |
| Hex size 5 IN | 0.875 |
| Hex size 5 MM | 22.2 |
| Item type | Adapter-straight |
| Product height in | 0.875 |
| Product height mm | 22.220 |
| Product length in | 1.520 |
| Product length mm | 38.600 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.875 |
| Product width mm | 22.220 |
| Seal material | Ethylene propylene (EPDM) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025872 |
