Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-23806 |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.880 |
| Hex size 5 MM | 22.4 |
| Item type | Adapter-straight |
| Product height in | 0.880 |
| Product height mm | 22.350 |
| Product length in | 1.439 |
| Product length mm | 36.560 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.880 |
| Product width mm | 22.350 |
| Thread sealant | Yes |
| Thread size 2 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314673 |