Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-23812 |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 1.062 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product height in | 1.061 |
| Product height mm | 26.940 |
| Product length in | 1.810 |
| Product length mm | 45.970 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 1.061 |
| Product width mm | 26.940 |
| Thread sealant | Yes |
| Thread size 2 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307705 |