Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-30010 |
| Item type | Adapter-straight |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.950 |
| Product width mm | 24.130 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314772 |