Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-31004 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Q-CAB |
| Hex size 5 IN | 0.625 |
| Hex size 5 MM | 15.9 |
| Item type | Adapter-straight |
| Product height in | 1.087 |
| Product height mm | 27.600 |
| Product length in | 1.205 |
| Product length mm | 30.600 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | No |
| Thread size 2 | 9/16-24 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314789 |