Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-31006 |
| End size 1 | -5 |
| End size 2 | -5 |
| End Type 1 | Q-CAB |
| Hex size 5 IN | 0.880 |
| Hex size 5 MM | 22.4 |
| Item type | Adapter-straight |
| Product height in | 0.987 |
| Product height mm | 25.080 |
| Product length in | 1.018 |
| Product length mm | 25.850 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | No |
| Thread size 2 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307729 |