Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-31008 |
| End size 1 | -3 |
| End size 2 | -3 |
| End Type 1 | Q-CAB |
| Hex size 5 IN | 1.000 |
| Hex size 5 MM | 25.4 |
| Item type | Adapter-straight |
| Product height in | 0.744 |
| Product height mm | 18.900 |
| Product length in | 0.778 |
| Product length mm | 19.760 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.437 |
| Product width mm | 11.100 |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314796 |