Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-31404 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Female pipe (NPTF) |
| Hex size 5 IN | 0.622 |
| Hex size 5 MM | 15.8 |
| Item type | Adapter-straight |
| Product height in | 0.622 |
| Product height mm | 15.800 |
| Product length in | 1.358 |
| Product length mm | 34.500 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.622 |
| Product width mm | 15.800 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-24 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314802 |