Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-31606 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female pipe (NPTF) |
| Hex size 5 IN | 0.880 |
| Hex size 5 MM | 22.4 |
| Item type | Adapter-straight |
| Product height in | 0.560 |
| Product height mm | 14.220 |
| Product length in | 0.890 |
| Product length mm | 22.600 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.560 |
| Product width mm | 14.220 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/4-16 UNF |