Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-35004-03X |
| Drop dimension IN | 0.584 |
| Drop dimension MM | 14.80 |
| Item type | Component |
| Product height in | 0.864 |
| Product height mm | 21.950 |
| Product length in | 1.167 |
| Product length mm | 29.640 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.560 |
| Product width mm | 14.220 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314833 |