Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 117-38408 |
| Drop dimension IN | 0.757 |
| Drop dimension MM | 19.20 |
| End size 1 | -8 |
| End size 2 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.202 |
| Product height mm | 30.530 |
| Product length in | 1.639 |
| Product length mm | 41.630 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.890 |
| Product width mm | 22.610 |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314895 |