Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 117-38606 |
| Item type | Adapter-elbow |
| Product height in | 1.045 |
| Product height mm | 26.550 |
| Product length in | 1.323 |
| Product length mm | 33.600 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.705 |
| Product width mm | 17.910 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314901 |