Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 117-38610 |
| Drop dimension IN | 0.798 |
| Drop dimension MM | 20.30 |
| End size 1 | -10 |
| End size 2 | -6 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 117 |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPT |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314918 |