Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 117-38806 |
| Item type | Adapter-elbow |
| Product height in | 0.974 |
| Product height mm | 24.730 |
| Product length in | 1.411 |
| Product length mm | 35.850 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.890 |
| Product width mm | 22.610 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314925 |