Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 117-39004 |
| Drop dimension IN | 0.579 |
| Drop dimension MM | 14.70 |
| End size 1 | -4 |
| End size 2 | -2 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product height in | 0.839 |
| Product height mm | 21.307 |
| Product length in | 1.130 |
| Product length mm | 28.707 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.565 |
| Product width mm | 14.350 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314956 |