Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 117-39006 |
| Drop dimension IN | 0.757 |
| Drop dimension MM | 19.20 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Q-CAB |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product height in | 1.109 |
| Product height mm | 28.180 |
| Product length in | 1.426 |
| Product length mm | 36.230 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.705 |
| Product width mm | 17.910 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789314963 |