Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 117-39808 |
| Drop dimension IN | 0.684 |
| Drop dimension MM | 17.40 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Q-CAB |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 117 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315014 |