Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-40064 |
| Drop dimension IN | 1.019 |
| Drop dimension MM | 25.90 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.020 |
| Product height mm | 25.900 |
| Product length in | 1.551 |
| Product length mm | 39.400 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315076 |