Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-43206 |
| Drop dimension IN | 0.970 |
| Drop dimension MM | 24.60 |
| End size 1 | -6 |
| End size 2 | -2 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.319 |
| Product height mm | 33.490 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.700 |
| Product width mm | 17.780 |
| Thread sealant | Yes |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315083 |