Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-43610 |
| Drop dimension IN | 1.340 |
| Drop dimension MM | 34.00 |
| End size 1 | -10 |
| End size 2 | -6 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.829 |
| Product height mm | 46.450 |
| Product length in | 1.580 |
| Product length mm | 40.140 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.980 |
| Product width mm | 24.890 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315144 |