Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-43808 |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 23.90 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.598 |
| Product height mm | 40.580 |
| Product length in | 1.558 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.895 |
| Product width mm | 22.730 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315168 |