Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-48206 |
| Drop dimension IN | 1.141 |
| Drop dimension MM | 29.00 |
| Item type | Complete |
| Product height in | 1.485 |
| Product height mm | 37.710 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.685 |
| Product width mm | 17.400 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025889 |