Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-48408 |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.40 |
| End size 1 | -8 |
| End size 2 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.118 |
| Product height mm | 28.400 |
| Product length in | 1.110 |
| Product length mm | 28.200 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Thread sealant | No |
| Thread size 2 | 1/4-18 NPTF |