Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-49010 |
| Drop dimension IN | 1.300 |
| Drop dimension MM | 20.30 |
| End size 1 | -10 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product height in | 1.789 |
| Product length in | 1.742 |
| Product length mm | 44.250 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.980 |
| Product width mm | 24.890 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315267 |