Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-49604 |
| Drop dimension IN | 0.860 |
| Drop dimension MM | 21.80 |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Q-CAB |
| End type 2 | Line/hose/tube |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product height in | 1.148 |
| Product height mm | 29.170 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315311 |